Quick Search

Caterpillar 938M QC 3V

Caterpillar 938M QC 3V

Price
$204,000
Year
2020
Working hours
3,406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Lindon, UT
  • Basic information
  • Details
Basic information
BrandCaterpillar 938M QC 3V
CategoryWheel Loaders
Serial NumberJ3R08561
Unit NumberAA007458U
Catalog Number4873660
Year2020
Hours3,406 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax204,000 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPRICED 04/20/22 DA (3V)
CAB, DELUXE
PRODUCT LINK, CELLULAR PL641
TIRES, 20.5R25 TI MXL * L3
HYDRAULICS, 3V, CPLR READY, SL
EMA
PACK, DOMESTIC TRUCK
LINES, AUX 3RD, STD LIFT
LANE 3 ORDER
SEAT, DELUXE
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
FENDERS, STANDARD
ENVIRONMENT, MEDIUM DEBRIS
CUTTING EDGE, BOLT ON, 4 PIECE
KIT,SERIALIZED TECHNICAL MEDIA
CAMERA, REAR VIEW
LIGHTS, ROADING, HALOGEN, RH
PREP PACK, UNITED STATES
TOOLBOX AUX, NONE
WEATHER, COLD START 120V
COUNTERWEIGHT,3064LBS,STD,5PCS
HYDRAULICS, STANDARD
LIGHTS, STD HALOGEN
STANDARD RADIO (12V)
JUMPER LINES, AUX 3RD, FUSION
ENGINE, 938
SIDE MIRROR, RH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering