Quick Search

CAT 938K

CAT 938K

Year
2015
Working hours
5,819 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 938K
Cavpower
CategoryWheel Loaders
Serial NumberSWL04355
Unit NumberUBROK2741
Catalog Number4906584
Year2015
Hours5,819 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax140,822 USD
Tax (10%)14,082 USD
Price Including Tax154,905 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
COUPLER, QUICKCOUPLER, QUICK
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
RIDE CONTROLRIDE CONTROL
STANDARD LIFTSTANDARD LIFT
BEACONBEACON
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
FORKSFORKS
Additional informationIn stock now
New Coupler and Bucket, Forks included, New Tyres, Serviced, Ready for work

BATTERY ISOLATOR
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
FENDERS
MIRRORS
NEW TYRES
Online Owner's Manual
Protection 6 MONTHS / 500 HR POWERTRAIN & HYDRAULICS EPP
REAR VIEW CAMERA
REVERSE ALARM
Special Offers RISK ASSESSMENT AND 1000 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 1000 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1250
  • No
  • No
  • Good
  • Good
  • FairSlight dent battery box cover
  • GoodNew to be fitted
  • Good
  • Good
  • GoodLHS fender extension will be replaced
  • Good
  • Good
  • Good
  • FairFaded, scratches, paint missing top radiator guard
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1740
  • No
  • YesNew
  • No
  • No
  • Yes
  • 1/2 tank
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
  • GoodMechanical suspension
  • Fair
  • Good
  • Good
engine
910
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • Clear
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • GoodNew
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
720
  • Fair1-2mm wear bottom artic pin & pin moving in frame
  • Good
  • Good
  • Good
  • FairRH steer cylinder sweating, not leaking
  • Good
  • Good
  • Good
  • N/A
  • Good
brake
1200
  • YesAs per SIS procedure - braking system test
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1010
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair1-2mm wear rod end p&b
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
bucket
900
  • 2.7m3
  • New 2.7m3 GP Fusion bucket
  • No
  • Yes
  • Good
  • Good
  • Good1-2mm wear dogbone p&b
  • Good
  • Good
  • Good
  • Good
  • Good1-2mm wear loader to frame p&b
  • Good
final drives
710
  • No
  • Good
  • Good
  • Good
  • Fair1-2mm wear trunion to axle bushes
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • New tyres fitted
  • Michelin XHA2 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin 20.5R2535mm100NoNoNo
Left RearMichelin 20.5R2535mm100NoNoNo
Right FrontMichelin 20.5R2535mm100NoNoNo
Right RearMichelin 20.5R2535mm100NoNoNo
comments, misc. repairs, general remarks
  • New Coupler and bucket, New Tyres, Serviced, Forks included
general condition
210
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering