Caterpillar 938K

Caterpillar 938K

Price
113,837 USD
Year
2015
Working hours
4566 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL04081
Unit Number70878
Catalog NumberCU4472810
Manufacturing Year2015
Hours4566 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 113,837
Tax (10%)$ 11,384
Price Including Tax$ 125,221
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone