Quick Search

Caterpillar 938K

Caterpillar 938K

Price
US$ 236,998
Year
2021
Working hours
1,348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth Airport, WA
+61 893779444 x9601
Show phone number
Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberW8K02546
Unit NumberW106370
Catalog Number10037240
Year2021
Hours1,348 h
CountryAustralia
LocationPERTH AIRPORT, Australia
Pricing
Price Excluding Tax236,998 USD
Tax (10%)23,700 USD
Price Including Tax260,698 USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional information*****Disclaimer*****
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND
DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN
THE PURCHASER ACKNOWLEDGES THAT IT HAS
INSPECTED ALL OF THE EQUIPMENT BEFORE
AND WITH NO WARRANTIES EXPRESSED OR IMPLIED.
PURCHASE OR HAS WAIVED SUCH RIGHT OF
INSPECTION. NO GUARANTEES ARE GIVEN AS TO THE
ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION, METER READINGS OR
SERVICE AND REPAIR HISTORY AS SUPPLIED BY
WESTRAC OR PREVIOUS OWNERS.

Special Offers 36months / 3000 hours Powertrain - Hydraulics & Technology
Remaining Factory Warranty Remaining New Machine Warranty
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 36months / 3000 hours Powertrain - Hydraulics & Technology
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering