Caterpillar 938K

Caterpillar 938K

Price
155,575 USD
Year
2016
Working hours
2282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberREP00488
Unit Number80211
Catalog NumberCU4472303
Manufacturing Year2016
Hours2282 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 155,575
Tax (10%)$ 15,558
Price Including Tax$ 171,133
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

William Adams Pty Ltd (ABN 72 009 569 493)

Terms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works

QUICK COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone