Caterpillar 938K

Caterpillar 938K

Price
74,900 USD
Year
2014
Working hours
12207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02389
Unit NumberSWL2389
Catalog NumberCU4656434
Manufacturing Year2014
Hours12207 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 74,900
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
FORKSFORKS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
FORKSFORKS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • YesMuddy needs cleaning (on job)
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodSide panels are straight
  • FairRight front bent
  • Good
  • Good
  • FairLight surface rust and paint chips in rims, light faded,
  • Good
  • Good
  • FairLeft side cab ladder bent
safety items
  • YesWorking
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodWorking
  • Good
  • Good
  • PoorRetractable style belt dated dec/2015
  • Good
gauges, operator station, console
  • YesWorking
  • Yes
  • GoodBlows cold
  • Good
  • FairOuter cab door latch stuck
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodEquipped with power heated mirrors
  • Good
  • PoorNot working
  • GoodWorking reads 11929hrs.
  • PoorRetractable style belt dated Dec/2013
  • Fair
  • Good
  • GoodAll cab glass in place (no chips or cracks)
  • GoodBoth wipers working
engine
  • No
  • Yes
  • Yes
  • NoCoolant level low
  • No
  • No
  • NoLeak at left front area, at water pump
  • No
  • Operated in normal range
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
  • No
  • No
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • GoodRear upper grille lights not working
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • GoodOperates good shifts through speeds, auto shift working, spins tires in pile
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • GoodNo movement seen in center pin area
  • Good
  • Good
  • Good
  • GoodBoth dry
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Service and parking brake working good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
hydraulics
  • No
  • GoodRide control working
  • GoodBoth kickouts working
  • GoodDry
  • Good
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operate good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes6ft adjustable forks 8ft wide carriage
bucket
  • Yes
  • Good
  • FairHydraulic operated fusion style coupler, operates good. top of coupler hook area worn
final drives
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Runs and operates good
  • System status report loaded to inspection
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
tires
  • 20.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin (XHA2)1230NoNoNo
Left RearMichelin (XHA2)1430NoNoNo
Right FrontMichelin (XHA2)1025NoYesYes
Right RearMichelin (XHA2)2570NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone