Caterpillar 938K

Caterpillar 938K

Price
129,500 USD
Year
2014
Working hours
3195 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL03276
Unit NumberE141583
Catalog NumberCU4559071
Manufacturing Year2014
Hours3195 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 129,500
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
Additional InformationBUCKET SIZE: 3.5 CYD
EDGE
PRODUCT LINK: INQUIRE FOR OPTIONS ON
FAST FILL
HEATER
AIR CONDITIONING
TIRE SIZE: 20.5R25
ROPS: ENCLOSED
C/E OR TEETH: EDGE
COMMENT: EPA & CE
BOOM GROUP: STD LIFT
SUPPLEMENTAL STEER
ENGINE TIER RATING: TIER 4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone