Caterpillar 930M

Caterpillar 930M

Price
130,000 USD
Year
2015
Working hours
2762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG00492
Unit NumberG15-231M
Catalog NumberCU4458651
Manufacturing Year2015
Hours2762 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$ 130,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • GP BUCKET • 54" FORKS • FUSION QUICK COUPLER

BUCKET, GP, 3.0YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
CARRIAGE, PALLET FORK 60"
CCU (CAT CERTIFIED USED)
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE AR
ENGINE S/N#
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK TINE, 2.25" X 6" X 54"
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE PL631
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
WEATHER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone