Caterpillar 930K FCHL

Caterpillar 930K FCHL

Price
120,000 USD
Year
2013
Working hours
6579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K FCHL
CategoryWheel Loaders
Serial NumberRHN01532
Unit Number460191
Catalog NumberCU4348070
Manufacturing Year2013
Hours6579 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 120,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information2013 CATERPILLAR 930K FCHL
AS IS / AS RECEIVED
BUCKET 107.4",4.5 CY LMH
C6.6 ENGINE
CAB, DELUXE
CAMERA, REAR VIEW
CLEAN EMISSIONS MODULE
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
GUARD, DRIVESHAFT
GUARD, WINDSHIELD
HYD,3V,COUPLER READY,HIGH LIFT
JUMPER LINES, 3RD FUNCTION
LIGHTS, AUX, HALOGEN / HALOGEN
NEW TIRES
PRODUCT LINK, SATELLITE-PL321
QUICK COUPLER, FUSION
RADIO, READY
SEAT, DELUXE
STEERING, STANDARD
WEATHER, STANDARD
6527 MWL 5/14/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Yes
  • Normal
  • DPF
  • Normal
  • Normal
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Yes
  • PoorWorn thru
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • 100
  • New
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitanNoNoNo
Left RearTitanNoNoNo
Right FrontTitanNoNoNo
Right RearTitanNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone