Caterpillar 930K

Caterpillar 930K

Price
180,000 USD
Year
2014
Working hours
972 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03633
Unit NumberRHN3633
Catalog NumberCU4323723
Manufacturing Year2014
Hours972 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 180,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET 99.7" 3.2YD3
CAB, DELUXE
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENGINE - AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, POWERTRAIN, LOWER
HYD,2V,COUPLER READY,STD LIFT
LIGHTS, AUX, HALOGEN / HALOGEN
PREP PACK, UNITED STATES
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 MX XTLA * L2
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
CARRIAGE, PALLET FORK 60"
FORK TINE, 2.25" X 6" X 54"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone