Caterpillar 930K

Caterpillar 930K

Price
154,000 USD
Year
2015
Working hours
380 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03820
Unit NumberUE5072
Catalog NumberCU4442060
Manufacturing Year2015
Hours380 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 154,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPACK, DOMESTIC TRUCK
QUICK COUPLER, FUSION
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
INLAND FREIGHT
SEAT, DELUXE
ENVIRONMENT, STANDARD
FENDERS, STANDARD
WEATHER, STANDARD
ENGINE - AR
COUNTERWEIGHT, STANDARD
BUCKET 99.7" 3.2YD3
HYD,3V,COUPLER READY,STD LIFT
DIFFERENTIAL, OPEN REAR
TIRES, 20.5R25 TI MXL * L3
STEERING, STANDARD
RADIO READY, BLUETOOTH,MIC,AUX
CAB, STANDARD
KIT,SERIALIZED TECHNICAL MEDIA
CUTTING EDGE, BOLT ON(4 PIECE)
PREP PACK, UNITED STATES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodchips/minor surface rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • No
  • red
  • ok
cooling system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Goodleveler may need adjustment
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 3.2 yd3
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN90
Left RearTITAN90
Right FrontTITAN90
Right RearTITAN90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone