Caterpillar 930H

Caterpillar 930H

Price
On Request
Year
2011
Working hours
2101 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930H
CategoryWheel Loaders
Serial NumberDHC02603
Unit NumberDHC02603
Catalog NumberCU4366913
Manufacturing Year2011
Hours2101 h
CountryUnited States
LocationChattanooga, TN
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information*930H WHEEL LOADER
*CAB, DELUXE
*COUNTERWEIGHT, 2394LB
*DIFFERENTIAL, STANDARD, REAR
*FAN, STANDARD
*HYDRAULIC, 3V 1L, INTEG 3RD
*LINKAGE, STANDARD, VERSALINK
*PRECLEANER, DUSTBOWL
*RADIATOR, STANDARD
*RIDE CONTROL
*SEAT, COMFORT, AIR SUSPENSION
*STEERING, STANDARD, DUAL MODE
FENDERS, STANDARD
FILTRATION, STANDARD
INLAND FREIGHT
LANE 2 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
*ENCLOSURE, STANDARD
*MIRRORS, REARVIEW,INTERNAL
OEP3: CAB, RIDE, COMFORT SEAT
EP1: DST BWL, STD FAN, STD RAD
PP1:3V1L,STD,DM
QUICK COUPLER, STANDARD
QUICK DISCONNECTS, 3V,STD CPLR
TRANSPORT PROTECTION
TIRES, 20.5-25 12PR BS, L3
USED PURCHASE - CAT FINANCIAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone