Caterpillar 930M

Caterpillar 930M

Price
142,000 USD
Year
2016
Working hours
1461 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG01841
Unit NumberR17-1642M
Catalog NumberCU4628432
Manufacturing Year2016
Hours1461 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 142,000
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information** CAT CERTIFIED USED * • CAB • AIR • BUCKET • FUSION QUICK COUPLER

PRODUCT LINK,CELLULAR PL641
GUARD,POWERTRAIN,SIDE
GUARD,POWETRAIN,LOWER
TIRES,20.5R25 TI MXL
PREP PACK, UNITED STATE
ENGINE SN#D8T12641
JUMPER LINES,3RD FUNCTION
WEATHER,COLD START 120V
INLAND FREIGHT
RADIO,BLUETOOTH,AUX,MIC
ENVIORNMENT,STANDARD
HYD 3V COUPLER READY,STD LIFT
PACK,DOMESTIC TRUCK
CCU (CAT CERTIFIED USED)
FENDERS,STANDARD
KIT,SERIALIZED TECHNICAL MEDIA
DIFFERENTIAL,OPEN REAR
QUICK COUPLER,FUSION
LANE 2 ORDER
ENGINE AR
STEERING,STANDARD
GUARD,CRANKCASE
CAB,DELUXE
LIGHTS,AUX,HALOGEN/HALOGEN
COUNTERWEIGHT,HEAVY
SEAT,DELUXE
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information** CAT CERTIFIED USED * • CAB • AIR • BUCKET • FUSION QUICK COUPLER

PRODUCT LINK,CELLULAR PL641
GUARD,POWERTRAIN,SIDE
GUARD,POWETRAIN,LOWER
TIRES,20.5R25 TI MXL
PREP PACK, UNITED STATE
ENGINE SN#D8T12641
JUMPER LINES,3RD FUNCTION
WEATHER,COLD START 120V
INLAND FREIGHT
RADIO,BLUETOOTH,AUX,MIC
ENVIORNMENT,STANDARD
HYD 3V COUPLER READY,STD LIFT
PACK,DOMESTIC TRUCK
CCU (CAT CERTIFIED USED)
FENDERS,STANDARD
KIT,SERIALIZED TECHNICAL MEDIA
DIFFERENTIAL,OPEN REAR
QUICK COUPLER,FUSION
LANE 2 ORDER
ENGINE AR
STEERING,STANDARD
GUARD,CRANKCASE
CAB,DELUXE
LIGHTS,AUX,HALOGEN/HALOGEN
COUNTERWEIGHT,HEAVY
SEAT,DELUXE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources