Quick Search

Caterpillar 930M

Caterpillar 930M

Price
US$ 198,000
Year
2018
Working hours
3,221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberHEY00323
Unit NumberUC0002363
Catalog Number10029888
Year2018
Hours3,221 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax198,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationQUICK COUPLER, FUSION
STEERING,STANDARD
TIRES, 20.5R25
FENDERS,STANDARD
GUARD,CRANKCASE
HYD, 3V, CPLR, HL
PRODUCT LINK, CELLUAR PL641
PREP PACK, UNITED STATES
TOOLBOX AUX, NONE
JUMPER LINES, 3RD FUNCTION
CAB, STANDARD
ENVIORMENT,MEDIUM DEBRIS
STANDARD RADIO (12V)
LIGHTS, AUX HALOGEN
WEATHER, STANDARD
ENGINE AR
DIFFERENTAL, OPEN REAR
BUCKET,LM 4.4 CYD,HO
COUNTERWEIGHT,2712 LBC, AGG,5PCS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering