Caterpillar 930M

Caterpillar 930M

Price
184,588 USD
Year
2018
Working hours
328 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG04159
Unit NumberEQ169627
Catalog NumberCU4655676
Manufacturing Year2018
Hours328 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$ 184,588
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationCAT CERTIFIED USED
INCLUDES 24 MONTH / 2,000 HOUR MAINTENANCE AGREEMENT
INCLUDES 24 MONTH / 1,000 HOUR POWERTRAIN & HYDRAULIC EPP
INCLUDES 24 MONTH PRODUCT LINK ESSENTIALS SUBSCRIPTION
500 HOUR SERVICE @ 327 SMU
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationCAT CERTIFIED USED
INCLUDES 24 MONTH / 2,000 HOUR MAINTENANCE AGREEMENT
INCLUDES 24 MONTH / 1,000 HOUR POWERTRAIN & HYDRAULIC EPP
INCLUDES 24 MONTH PRODUCT LINK ESSENTIALS SUBSCRIPTION
500 HOUR SERVICE @ 327 SMU
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • 3843795
  • Good
  • D8T38923
  • 100 % , added fuel
  • 327
  • N
  • L
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • 328
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • 4897275
  • 2J303651
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • 3452424
  • 180402136
  • 99.7 inch
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • 328
  • 328
  • Yes
  • Yes
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
torque converter
  • No
  • Good
tires
  • No
  • 90 percent
  • 20.5r 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan MXL 20.5 r254090NoNoNo
Left RearTitan MXL4090NoNoNo
Right FrontTitan MXL4090NoNoNo
Right RearTitan MXL4090NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources