Caterpillar 930M

Caterpillar 930M

Price
140,500 USD
Year
2016
Working hours
1819 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG01836
Unit NumberNM73459
Catalog NumberCU2340325
Manufacturing Year2016
Hours1819 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$ 140,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationCAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
EIN# WP3C66
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK, 72" CONSTRUCTION
GUARD, CRANKCASE
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN/HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE PL631
QUICK COUPLER, FUSION
RADIO, READY
SEAT, DELUXE
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
WARNING, BEACON, LED STROBE
WEATHER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone