Caterpillar 930M

Caterpillar 930M

Price
119,029 USD
Year
2016
Working hours
2019 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG03007
Catalog NumberCU4501183
Manufacturing Year2016
Hours2019 h
CountryNetherlands
LocationVuren
Pricing
Price Excluding Tax$ 119,029
Tax-
Price Including Tax-
Features
Additional InformationModel year: 2016
Model code: 930M
Empty weight: 13.800 kg
Battery: Year of manufacture 2016

BODY TYPE: FIXED FRAME
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT B.V. (NETHERLANDS)See InventoryWebsiteSelect contact
Menno Westerlaken
Netherlands
Telephone:+31 183 51 50 70
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone