Caterpillar 930M

Caterpillar 930M

Price
139,800 USD
Year
2015
Working hours
834 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930M
CategoryWheel Loaders
Serial NumberKTG00790
Unit NumberUP11597
Catalog NumberCU4681685
Manufacturing Year2015
Hours834 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax139,800 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional Information3.2 YD GP BKT
AC
60" FORKS
FUSION COUPLER
CAB
3V
RIDE CONTRL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional Information3.2 YD GP BKT
AC
60" FORKS
FUSION COUPLER
CAB
3V
RIDE CONTRL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Full
  • 3/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • Full
  • D8t06633
  • 3/4
  • 830
  • N
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • 830
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • Good
bucket
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Yes
  • Yes
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
torque converter
  • 830
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone80NoNoNo
Left RearBridgestone80NoNoNo
Right FrontBridgestone80NoNoNo
Right RearBridgestone80NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone