Quick Search

Caterpillar 930M QC 3V

Caterpillar 930M QC 3V

Price
US$ 277,235
Year
2022
Working hours
286 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
Basic information
BrandCaterpillar 930M QC 3V
CategoryWheel Loaders
Serial NumberF5K02523
Unit NumberBCP01379
Catalog Number10030968
Year2022
Hours286 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax277,235 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationTIRES,20.5R25 MX XHA2 * L3
CTWT, HEAVY, 2668LBS, 5PCS
PRICED NEW 10/24/22 EK
HYDRAULICS, 3V, CPLR READY, SL
PACK, DOMESTIC TRUCK
LANE 3 ORDER
LINES, AUX 3RD, STD LIFT
SERIALIZED TECHNICAL MEDIA KIT
LIGHTS, AUX, HALOGEN
ENVIRONMENT, MEDIUM DEBRIS
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
SIDE MIRROR, RH
LIGHTS, ROADING, HALOGEN, RH
CAB, DELUXE
WEATHER, COLD START 120V
PREP PACK, UNITED STATES
ENGINE
TOOLBOX AUX, NONE
SEAT, DELUXE
FENDERS, STANDARD
GUARD, POWERTRAIN, LOWER
STANDARD RADIO (12V)
STEERING, STANDARD
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
HYDRAULIC OIL, STANDARD
DIFFERENTIAL, OPEN REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering