Quick Search

CAT 930K

CAT 930K

Year
2015
Working hours
4,415 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTORS AND EQUIPMENT (I.T.E.) LTD.
+972 3 557 1555
Show phone number
Basic information
BrandCAT 930K
I.T.E - Israeli Tractors & Equipment
CategoryWheel Loaders
Serial NumberRHN04433
Production countryIsrael
Catalog Number4483261
Year2015
Hours4,415 h
CountryIsrael
LocationIsrael
Pricing
Price Excluding Tax119,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
LIGHTING SYSTEMLIGHTING SYSTEM
AM FM CD RADIOAM FM CD RADIO
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
SUPP STEERSUPP STEER
AUTO LUBEAUTO LUBE
BUCKETBUCKET
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
STANDARD LIFTSTANDARD LIFT
BOOM, GPBOOM, GP
Additional information20.5R-25 TIRES
CAB DELUXE
CLEAN EMMISSIONS MOD TIER 4 INT
DIFFERENTIAL LIMITED SLIP REAR
ENVIRONMENTAL,STANDARD
FENDERS ROADING
GUARD POWERTRAIN LOWER
HYD 2V COUPLER READY STD LIFT
LIGHTS ROADING RH DIP
Online Owner's Manual
SEAT DELUXE
WEATHER STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering