Caterpillar 930K

Caterpillar 930K

Price
161,356 USD
Year
2016
Working hours
1,918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberFRK00401
Catalog NumberCU4838281
Manufacturing Year2016
Hours1,918 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax161,356 USD
Tax (10%)16,136 USD
Price Including Tax177,492 USD
Details
Accessories
EROPSEROPS
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
BUCKETBUCKET
Additional informationCAT CERTIFIED USED: HD ADVANTAGE QLD/NT 12 MONTHS / 1500HRS EPP WARRANTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone