Quick Search

Caterpillar 930K

Caterpillar 930K

CAT Certified
Year
2018
Working hours
5,727 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HASTINGS DEERING (AUSTRALIA)
Brisbane, QL
+61 131228
Show phone number
Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberP3K00645
Unit NumberP3K00645
Catalog Number10080923
Year2018
Hours5,727 h
CountryAustralia
LocationBrisbane, Australia
Pricing
Price Excluding Tax162,153 USD
Tax (10%)16,215 USD
Price Including Tax178,368 USD
Details
Accessories
*FIRE SUPPRESSION SYSTEM*FIRE SUPPRESSION SYSTEM
Air ConditionerAir Conditioner
Product LinkProduct Link
ROPS - EnclosedROPS - Enclosed
BucketBucket
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Auto LubeAuto Lube
Weight Monitoring SystemWeight Monitoring System
ForksForks
Additional information• Prices exclude GST and all Government Charges.
• Prices subject to change without notice.
• No guarantee or verification of the hour/SMU meter accuracy is provided by HastingsDeering Numbers quoted are indicative only.
• No warranty applies unless otherwise stated in writing.
• All sales are net cash, ex-works
• Current pricelist supersedes any previous pricelist. No negotiation will be entered into.

Customer Value Agreement (CVA) 24 MONTHS HD ADVANTAGE
Online Owner's Manual
Protection 12 MONTHS 1000HRS EPP
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MONTHS HD ADVANTAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering