Caterpillar 930K

Caterpillar 930K

Price
91,500 USD
Year
2015
Working hours
6150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03980
Unit NumberUM63829
Catalog NumberCU4565717
Manufacturing Year2015
Hours6150 h
CountryUnited States
LocationSalem, OR
Pricing
Price Excluding Tax$ 91,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationASS-L2180 SYS W/ROTARY TRIGGER
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT 930KG,HEAVY,4PCS
DIFFERENTIAL,LIMITED SLIP REAR
EMA
ENGINE - AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX HIGH INT DISCHARGE
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD, DUAL MODE
TINK BUCKET
TIRES, 20.5R25 BS VJT * L3
TOOLBOX GROUP
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone