Caterpillar 930K

Caterpillar 930K

Price
130,088 USD
Year
2015
Working hours
2024 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN04177
Unit NumberE127595
Catalog NumberCU2370388
Manufacturing Year2015
Hours2024 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 130,088
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 3.4 CYD GP
ENGINE TIER RATING: T4I
TIRE SIZE: 20.5/25
HEATER
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone