Caterpillar 930K

Caterpillar 930K

Price
111,812 USD
Year
2014
Working hours
6460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03417
Unit NumberNU6708
Catalog NumberCU4428961
Manufacturing Year2014
Hours6460 h
CountryAustralia
LocationNewcastle, NSW
Pricing
Price Excluding Tax$ 111,812
Tax (10%)$ 11,181
Price Including Tax$ 122,993
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional Information2014 CATERPILLAR 930K

LOCATED IN NEWCASTLE

AIR CONDITIONER
AUTO SHIFT
BUCKET
COUNTERWEIGHT
COUPLER, QUICK
ENGINE ENCLOSURES
FORKS
LIGHTING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRAC PTY. LTD. (NSW)See InventoryWebsiteSelect contact
Used Equipment NSW
Australia
Telephone:+61 298404739 ext 4739
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone