Caterpillar 930K

Caterpillar 930K

Price
160,000 USD
Year
2015
Working hours
1346 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN04190
Unit NumberEQN103499
Catalog NumberCU4477904
Manufacturing Year2015
Hours1346 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 160,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationCat Certified Used

930K WHEEL LOADER W/QC
BCP WHEEL LOADERS
BUCKET 107.4" 3.2YD3
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, LIMITED SLIP REAR
ENGINE - AR
ENVIRONMENT, STANDARD
FENDERS, EXTENDED COVERN
GUARD, POWERTRAIN, LOWER
HYD, 3V, COUPLER READY, STD LIFT
JUMPER LINES, 3RD FUNCTION
LIGHTS, AUX, HALOGEN/HALOGEN
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE-PL321
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, PREMIUM
STEERING, STANDARD
TIRES, 20.5R25 MX XHA2 *L3
TOOLBOX GROUP
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 3.2 cyd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
tires
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA23890NoYesNo
Left RearMichelin XHA23890NoYesNo
Right FrontMichelin XHA3890NoYesNo
Right RearMichelin XHA23890NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone