Caterpillar 930K

Caterpillar 930K

Price
137,504 USD
Year
2014
Working hours
1877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN02873
Catalog NumberCU4497994
Manufacturing Year2014
Hours1877 h
CountryAustralia
LocationTownsville, QL
Pricing
Price Excluding Tax$ 137,504
Tax (10%)$ 13,750
Price Including Tax$ 151,254
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
Additional InformationBUCKET-GP, 2.9 CYD, HO
COUNTERWEIGHT, HEAVY
FENDERS ROADING
FORK AND CARRIAGE
INCLUDES HD RENTAL EXTRAS
QUICK COUPLER, FUSION
SWL'S
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone