Quick Search

Caterpillar 928H

Caterpillar 928H

Benefits Dealer Certified
Price
US$ 88,850
Year
2012
Working hours
9,488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Hilton Head, SC
+1 8034658080
Show phone number
Basic information
BrandCaterpillar 928H
CategoryWheel Loaders
Serial NumberCXK01814
Unit NumberDG000665
Catalog Number10001522
Year2012
Hours9,488 h
CountryUnited States
LocationHILTON HEAD, United States
Pricing
Price Excluding Tax88,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional informationQualifies for Blanchard Tech Inspected (BTI) - Dealer Certified.
Unit includes Bucket.

HYDRAULICS, 2V 1L
SEAT, COMFORT, AIR SUSPENSION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • No
  • Goodenclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAftermarket tint installed
  • Good
engine
1000
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • Red, level is full
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1410
  • No
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInternal
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
900
  • 8 6" bucket
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
general condition
300
  • YesPSR report attached
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Overall 65% service life remaining
  • 20.5 - 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama60NoNoNo
Left RearYokohama70NoNoNo
Right FrontYokohama70NoNoNo
Right RearYokohama60NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering