Quick Search

Caterpillar 926M

Caterpillar 926M

Price
$138,850
Year
2019
Working hours
5,693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Walterboro, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE07498
Unit NumberDG000657
Catalog Number10006214
Year2019
Hours5,693 h
CountryUnited States
LocationWalterboro, SC
Pricing
Price Excluding Tax138,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationQualifies for CAT Certified Used (CCU)

PACK, DOMESTIC TRUCK
LANE 2 ORDER
KIT,SERIALIZED TECHNICAL MEDIA
WEATHER, STANDARD
FILM GP, AGGREGATE
DETECTION, OBJECT (RADAR)
TOOLBOX AUX
AUTOLUBE
BREATHER GROUP
LIGHTS, ROADING, HALOGEN, RH
JUMPER LINES, NONE
LINES, AUX 3RD, NONE
LIGHTS, AUX, LED, PREMIUM
HYDRAULICS, STANDARD, HL
MONITOR, TIRE PRESSURE
HYDRAULICS, 2V, PIN-ON, SL
CONTROL GP,PAYLOAD,DEMO 250 HR
GUARD, CRANKCASE
CAMERA, REAR VIEW
ENGINE AR
DIFFERENTIAL, OPEN REAR
SEAT, DELUXE
CTWT, AGGREGATE, 1420LBS, 3PCS
TRANSPORT GROUP
PREP PACK, UNITED STATES
STANDARD RADIO (12V)
BUCKET-S&G, 3.2 YD3, PO
FENDERS, STANDARD
ENVIRONMENT, STANDARD
CAB, DELUXE
STEERING, STANDARD
CUTTING EDGE, BOLT ON, 4 PIECE
PRODUCT LINK, CELLULAR PLE641
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • GoodEncloased cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1901
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorInstalled but is not reporting
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red, level is full
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
800
  • 108" GP pin on bucket installed
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED @ 5694
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
general condition
300
  • YesPSR report attached
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
tires
  • No
  • Overall 40% service life remaining
  • 20.5 - 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone10NoNoNo
Left RearCamso70NoNoNo
Right FrontFirestone10NoNoNo
Right RearCamso70NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering