Quick Search

Caterpillar 926M

Caterpillar 926M

Price
US$ 237,580
Year
2021
Working hours
1,271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberW5L01305
Unit Number1CR7923
Catalog Number4863539
Year2021
Hours1,271 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax237,580 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK
LANE 2 ORDER
KIT,SERIALIZED TECHNICAL MEDIA
TIRES, 20.5R25 TI MXL * L3
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
JUMPER LINES, NONE
HYDRAULICS, 3V, CPLR READY, SL
LINES, AUX 3RD, STD LIFT
HYDRAULICS, STANDARD, SL
2021 MODEL
CAB, DELUXE
CTWT, STANDARD, 763LBS, 2 PCS
WEATHER, COLD START 120V
PREP PACK, UNITED STATES
DIFFERENTIAL,LIMITED SLIP REAR
STANDARD RADIO (12V)
FENDERS, STANDARD
PRODUCT LINK, CELLULAR PL641
ENGINE
TOOLBOX AUX, NONE
ENVIRONMENT, STANDARD
SEAT, DELUXE
STEERING, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering