Caterpillar 926M

Caterpillar 926M

Price
152,000 USD
Year
2018
Working hours
219 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE05231
Unit Number18NE0760
Catalog NumberCU4445974
Manufacturing Year2018
Hours219 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$ 152,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information**

BUCKET, GP, 2.7YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK, 72" CONSTRUCTION
HYD,2V,COUPLER READY,STD LIFT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 3 ORDER
LIGHTS, AUX HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 MX XTLA * L2
TOOLBOX AUX
WEATHER, COLD START 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • FairFront glass cracked on left side
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • 84%
  • 70%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront glass cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Full
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes72”
bucket
  • 2.6 CYD
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
torque converter
  • Good
  • Good
  • Good
tires
  • 90%
  • 20.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone