Caterpillar 926M

Caterpillar 926M

Price
175,000 USD
Year
2016
Working hours
766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE02172
Unit NumberLTE2172
Catalog NumberCU4492782
Manufacturing Year2016
Hours766 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 2.7YD3, FUS
CAB, STANDARD
CARRIAGE, PALLET FORK 60"
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
DISCOUNT, RAIL
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK TINE, 2.25" X 6" X 48"
HYD,2V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 3 ORDER
LIGHTS, AUX, HALOGEN/HALOGEN
PACK, DOMESTIC RAIL
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE PL631
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone