Caterpillar 926M

Caterpillar 926M

Price
232,846 USD
Year
2020
Working hours
30 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberW5L00425
Unit Number477974
Catalog NumberCU4675077
Manufacturing Year2020
Hours30 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax232,846 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationCAT CERTIFIED USED
TIRES,20.5R25 MX XHA2 * L3
CAB, DELUXE
PRODUCT LINK, CELLULAR PL641
HYDRAULICS, 3V, CPLR READY, SL
0P0720
JUMPER LINES, NONE
LINES, AUX 3RD, STD LIFT
SEAT, DELUXE
RADIO, CD, DELUXE
STEERING, STANDARD
HYDRAULICS, STANDARD, SL
DIFFERENTIAL, OPEN REAR
WEATHER, THERMAL BYPASS 120V
ENGINE C7.1
ENVIRONMENT, MEDIUM DEBRIS
VALVE GP, FAN BYPASS HIGH ALT
FENDERS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
TRANSPORT GROUP
TOOLBOX AUX
KIT,SERIALIZED TECHNICAL MEDIA
BUCKET, GP, 2.7YD3, FUS
CAMERA, REAR VIEW
LIGHTS, STD HALOGEN
LIGHTS, ROADING, HALOGEN, RH
QUICK COUPLER,FUSION
PREP PACK, UNITED STATES
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationCAT CERTIFIED USED
TIRES,20.5R25 MX XHA2 * L3
CAB, DELUXE
PRODUCT LINK, CELLULAR PL641
HYDRAULICS, 3V, CPLR READY, SL
0P0720
JUMPER LINES, NONE
LINES, AUX 3RD, STD LIFT
SEAT, DELUXE
RADIO, CD, DELUXE
STEERING, STANDARD
HYDRAULICS, STANDARD, SL
DIFFERENTIAL, OPEN REAR
WEATHER, THERMAL BYPASS 120V
ENGINE C7.1
ENVIRONMENT, MEDIUM DEBRIS
VALVE GP, FAN BYPASS HIGH ALT
FENDERS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
TRANSPORT GROUP
TOOLBOX AUX
KIT,SERIALIZED TECHNICAL MEDIA
BUCKET, GP, 2.7YD3, FUS
CAMERA, REAR VIEW
LIGHTS, STD HALOGEN
LIGHTS, ROADING, HALOGEN, RH
QUICK COUPLER,FUSION
PREP PACK, UNITED STATES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • New
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelinNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone