Caterpillar 924K

Caterpillar 924K

Price
85,000 USD
Year
2014
Working hours
6457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR02825
Unit NumberEQ091664
Catalog NumberCU4451298
Manufacturing Year2014
Hours6457 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 85,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional Information924
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • FairWear and scratches. (Sand and touch up paint)
  • FairBattery and tool box has some dents and scratches. (touch up paint)
  • GoodMinor wear and tatter
  • Good
  • Good
  • FairSome bents and scratches. (ok)
  • Good
  • Good
  • Good
  • GoodNormal wear and scratches, some paint fade
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesRemove dealer decals
  • NoPull all SOS samples
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date February 2013. (replace seat belt)
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • PoorLink for door latch is missing pin, will not hold door open. (install link and repair latch)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLight at cab entry does not work. (replace bulb)
  • Good
  • PoorBottom seat cushion is worn and has holes.(replace seat bottom only)
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 92%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • 92%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHydrostatic with drop box
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInternal wet
  • Yes
  • No
  • Forward
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew hydraulic quick coupler
  • Good
  • Yes
  • 110200002
  • 2.6yds 99.4in
final drives
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Sales Center parts and labor service engine, grease all fittings, check and top off all fluid levels
  • Load, Unload, Inspection, and Quote Repairs. Auction machine. Pleas make auction ready. Please repair approved items.
  • Parts and Labor (4658.96)
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone28NoNoNo
Left RearBridgestone22NoNoNo
Right FrontBridgestone26NoNoNo
Right RearBridgestone27NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone