Quick Search

Caterpillar 924K

Caterpillar 924K

CAT Certified
Price
US$ 183,339
Year
2020
Working hours
1,540 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth, WA
+61 893779444 x9601
Show phone number
Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberKW402429
Unit NumberW105732
Catalog Number10001389
Year2020
Hours1,540 h
CountryAustralia
LocationPerth, Australia
Pricing
Price Excluding Tax183,339 USD
Tax (10%)18,334 USD
Price Including Tax201,673 USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional information*****Disclaimer*****
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND
DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN
THE PURCHASER ACKNOWLEDGES THAT IT HAS
INSPECTED ALL OF THE EQUIPMENT BEFORE
AND WITH NO WARRANTIES EXPRESSED OR IMPLIED.
PURCHASE OR HAS WAIVED SUCH RIGHT OF
INSPECTION. NO GUARANTEES ARE GIVEN AS TO THE
ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION, METER READINGS OR
SERVICE AND REPAIR HISTORY AS SUPPLIED BY
WESTRAC OR PREVIOUS OWNERS.

*WHEEL CHOCKS
* UHF RADIO
* BATTERY & STARTER ISOLATOR
*EMERGENCY STOP
Special Offers CCU 12 MONTH / 3000 HOUR POWERTRAIN & HYDRAULOCS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection CCU 12 MONTH / 3000 HOUR POWERTRAIN & HYDRAULOCS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering