Caterpillar 924K

Caterpillar 924K

Price
138,318 USD
Year
2015
Working hours
125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberHJF00677
Catalog NumberCU4544238
Manufacturing Year2015
Hours125 h
CountryCanada
LocationRed Deer, AB
Pricing
Price Excluding Tax$ 138,318
Tax-
Price Including Tax-
Features
Accessories
BEACONBEACON
RIDE CONTROLRIDE CONTROL
Additional Information*FINNING VALUE USED
20.5R25 XHA3 L3 TIRES ... 90% REMAINING
3.0 CYD BUCKET WITH BOE
AIR INTAKE PRE CLEANER
AUX. HYDRAULICS WITH JUMPER LINES
CAB, HEAT, A/C, AM/FM RADIO, & DELUXE CAB
ELECTRIC MIRRORS
FRONT FENDERS
FUSION QUICK ATTACH
LIMITED SLIP REAR AXLE
POSITIVE AIR SHUT OFF
REARVIEW CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone