Caterpillar 924 K

Caterpillar 924 K

Price
121,000 USD
Year
2014
Working hours
2740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924 K
CategoryWheel Loaders
Serial NumberPWR03051
Unit Number1103976
Catalog NumberCU4430285
Manufacturing Year2014
Hours2740 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 121,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
FORKSFORKS
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • FairSCRATCHED AND RUSTY
  • FairCAB DOOR IS SHOWING SOME RUST AND MINOR DENTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFADED LOOKS A LITTLE WORN, HAS A FAIR AMOUNT OF RUST FOR THE HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoSALE LOT CLEAN
  • YesENGINE OIL SAMPLED
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED FEBRUARY OF 2019
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 37% FULL
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • No
  • No
  • RED
  • 37% FULL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • GoodRIGHT FRONT HEADLIGHT MOUNT IS A LITTLE LOOSE
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHAS A LITTLE PLAY EVERYWHERE BUT NO MAJOR ISSUES
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • HAS PAYLOAD SYSTEM WITH A PRINTER AS WELL, HAS A LITTLE PLAY IN PINS AND BUSHINGS EVERYWHERE BUT NOTHING ALARMING
attachments / work tools
  • YesHAS A SET OF PALLET FORKS CAT SN 371-2348
  • HAS A SMALL SERVICE BUCKET SN- CRAIG 54IN
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodHAS A LITTLE WEAR
  • Good
  • FairHAS A LITTLE PLAY BUT NOTHING SERIOUS
  • Good
  • CAT 140101345
  • 99.7IN 2.7 CUBIC YARDS
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
torque converter
  • Good
  • Good
  • Good
  • Good
tires
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN3450NoYesYes
Left RearTITAN3653NoYesNo
Right FrontTITAN3468NoYesNo
Right RearTITAN3468NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone