Caterpillar 924K

Caterpillar 924K

Price
125,456 USD
Year
2014
Working hours
1457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR02368
Unit NumberRF0201
Catalog NumberCU2021738
Manufacturing Year2014
Hours1457 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 125,456
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -52C (-62F)
BUCKET, GP, 2.70 YD3, HO
CAB, DELUXE
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN / HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
QUICK COUPLER, FUSION
RADIO READY, BLUETOOTH,MIC,AUX
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
TOOLBOX GROUP
WEATHER, COLD START 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNeeds cleaning
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 97%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good670
  • Good
  • GoodSeptember 2013
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Pink
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Tire size 20.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan95NoNoNo
Left RearTitan95NoNoNo
Right FrontTitan95NoNoNo
Right RearTitan95NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone