Caterpillar 924F

Caterpillar 924F

Price
30,805 USD
Year
1995
Working hours
6387 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924F
CategoryWheel Loaders
Serial Number6MN00221
Unit Number80412
Catalog NumberCU4519687
Manufacturing Year1995
Hours6387 h
CountryAustralia
LocationLaunceston, TA
Pricing
Price Excluding Tax$ 30,805
Tax (10%)$ 3,080
Price Including Tax$ 33,885
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

ALARM, BACK-UP
BATTERY, STANDARD
BUCKET, 1.5 CUM LOOSE MATERIAL
CAB
COUNTERWEIGHTS, TWO SETS
DIFFERENTIAL, STANDARD,FRONT
DIFFERENTIAL, STANDARD,REAR
ENCLOSURE, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HEATER WITH AIR CONDITIONER
HYDRAULICS, 2 VALVE 1 LEVER
LIGHTS, FRONT AND REAR
LINES, STANDARD HYDRAULIC
SEAT, KAB,FABRIC,SUSPENSION
STEERING, STANDARD
TIRES, 17.5-R25 XTLA * L2
TRANSMISSION,AUTOSHIFT CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone