Caterpillar 914M

Caterpillar 914M

Price
140,500 USD
Year
2016
Working hours
643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914M
CategoryWheel Loaders
Serial NumberH2400198
Unit NumberEQ106509
Catalog NumberCU4393058
Manufacturing Year2016
Hours643 h
CountryUnited States
LocationSyracuse, NY
Pricing
Price Excluding Tax$ 140,500
Tax-
Price Including Tax-
Features
Additional Information914M WHEEL LOADER
ALARM, BACK-UP
BATTERY, HEAVY DUTY
CAB, DELUXE, SINGLE BRAKE
ENGINE COOLANT, STANDARD
ENGINE, C4.4, T4F, HRC
FEATURE PACKAGE, ROAD & LOAD
HEATER AND AIR CONDITIONER
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, 3V/1L, STD LIFT
LIGHTS, ROADING, RH DIP
LOADER ARR, STD CPLR, STD LIFT
POWERTRAIN, HI RIMPULL, 24MPH
RADIO, CATERPILLAR
REAR VIEW MIRROR
RORO W/RIMS W/TIRES.
3V QUICK DISCONNECT PUSH FIT
SEAT BELT, RETRACTABLE 2"
STEERING, STANDARD
TIRES, 17.5 R25, MX, L2 XTLA
TOOL BOX
VALVE, DRAIN, ECO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone