Caterpillar 914G

Caterpillar 914G

Price
28,614 USD
Year
2008
Working hours
13555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914G
CategoryWheel Loaders
Serial NumberPDF01220
Unit NumberPDF01220
Catalog NumberCU4541329
Manufacturing Year2008
Hours13555 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 28,614
Tax (19%)$ 5,437
Price Including Tax$ 34,051
Features
Additional InformationENGINEPOWER: 98 HP
OPERATING WEIGHT: 7.9 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone