Caterpillar 908M

Caterpillar 908M

Price
67,500 USD
Year
2017
Working hours
2284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908M
CategoryWheel Loaders
Serial NumberH8801713
Unit NumberNM74197
Catalog NumberCU2506301
Manufacturing Year2017
Hours2284 h
CountryUnited States
LocationSalem, OR
Pricing
Price Excluding Tax$ 67,500
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -36C (-32F)
CAB, COMFORT, SINGLE BRAKE
CPLR, VERT, STD FLOW
EIN# JC8Y73
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
HARNESS, WIRING, WT, VERTICAL
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI
JOYSTICK,E/H,TANDEM VALVE
LANE 3 ORDER
LIGHTS, CAB, WORKING HALOGEN
LIGHTS, ROADING RH DRIVE DIP
PACK, ROLL ON/ROLL OFF BY SEA
PRECLEANER
PRODUCT LINK, CELLULAR, PL641
SEAT BELT, RETRACTABLE 3"
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
TIRES, 400/70 R20, MX, XMCL
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone