Caterpillar 908M

Caterpillar 908M

Price
42,586 USD
Year
2015
Working hours
3884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908M
CategoryWheel Loaders
Serial NumberH8800456
Unit NumberH8800456
Catalog NumberCU4634616
Manufacturing Year2015
Hours3884 h
CountryGermany
LocationKavelstorf
Pricing
Price Excluding Tax$ 42,586
Tax (19%)$ 8,091
Price Including Tax$ 50,678
Details
Additional InformationOPERATING WEIGHT: 6.5 T
ENGINEPOWER: 69 HP
Features
Additional InformationOPERATING WEIGHT: 6.5 T
ENGINEPOWER: 69 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Denny Mahler
Germany
Telephone:+49 3375 903419
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone