Quick Search

Caterpillar 908K

Caterpillar 908K

Price
US$ 60,000
Year
2018
Working hours
1,450 h
Videos of Caterpillar 908K
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CHILE S.A.
Santiago
+56 229277000
Show phone number
Basic information
BrandCaterpillar 908K
CategoryWheel Loaders
Serial NumberL8800347
Unit Number10070052
Catalog Number10029966
Year2018
Hours1,450 h
CountryChile
LocationSANTIAGO, Chile
Pricing
Price Excluding Tax60,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STANDARD LIFTSTANDARD LIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • NoEquipo lavado, con aseo de cabina.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1800
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Rojo
  • 8HA1023
  • Motor diesel operativo, no presenta ruidos extraños o exceso de humo.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Sistema operativo, sin fugas.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Sistema electrico funcionando correctamente.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Sistema Operativo.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Sistema de direccion funcionando.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • No
  • Sistema de freno funcionando
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
200
  • Good
  • Good
hydraulics
1000
  • No
  • Sistema hidráulico operativo, sin fugas.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • Yes
  • Componente en buen estado. marca FMA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 70
  • Neumaticos en buen estado, se requiere regularizar inflado
  • 16/70-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin70NoYesNo
Left RearMichelin70NoYesNo
Right FrontMichelin70NoYesNo
Right RearMichelin70NoYesNo
comments, misc. repairs, general remarks
  • Equipo se encuentra operativo, arrancando a la llave.
  • Todos sus sistemas se encuentran funcionando, sin daños o fugas de aceite
  • Neumaticos del equipo con un 70% de vida útil restante .
general condition
200
  • Yes
  • Yes
  • Yes
  • Good
  • GoodEquipo en buen estado, funcionando todos sus sistemas.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering