Caterpillar 906M

Caterpillar 906M

Price
97,500 USD
Year
2017
Working hours
235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 906M
CategoryWheel Loaders
Serial NumberH6601205
Unit NumberEQ080527
Catalog NumberCU4257594
Manufacturing Year2017
Hours235 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 97,500
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -36C (-32F)
CAB, DELUXE, SINGLE BRAKE
CPLR, VERT, STD FLO
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, ROAD
HARNESS, WIRING, WT, VERTICAL
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
JOYSTICK,E/H,TANDEM VALVE
LANE 3 ORDER
LIGHTS, CAB, WORKING HALOGEN
LIGHTS, ROADING RH DRIVE DIP
PRECLEANER
RADIO, CATERPILLAR
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SOUND SUPPRESSION, STANDARD
TIRES, 340/80 R18,FS,DURAFORCE
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN STD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone