Quick Search

Caterpillar 906M

Caterpillar 906M

Dealer Certified
Price
$68,850
Year
2016
Working hours
2,137 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Summerville, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 906M
CategoryWheel Loaders
Serial NumberH6601085
Unit NumberPB000231
Catalog Number4882846
Year2016
Hours2,137 h
CountryUnited States
LocationSummerville, SC
Pricing
Price Excluding Tax68,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional informationNo A/C
Qualifies for Blanchard Tech Inspected (BTI) - Dealer Certified.
Unit includes Bucket and Forks.

JOYSTICK,E/H,PARALLEL VALVE
CPLR HPL-ISO,STD FLOW
*NO A/C*
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • NoMachine is clean inside and out
  • No
  • GoodEnclosed cab
  • Good
  • Good
  • GoodRear decal is missing
  • Good
  • Good
  • FairRight front fender is damaged
  • Good
  • Good
  • GoodAdded 10 gallons of fuel for the inspection
  • Good
  • Good
  • Good
  • GoodPre-screen installed
  • Good
  • Good
  • Good
  • Good
safety items
700
  • NoDoes not operate
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodIs dated Jan 2019
  • Good
gauges, operator station, console
1700
  • NoDoes not operate
  • No
  • No
  • No
  • Yes
  • No
  • Machine does not have Air-conditioning installed, heater only.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodShowing 2137.4 hours
  • Good
  • Good
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red, level is full
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
411
  • PoorHas a high pitch squeal, is currently charging the battery.
  • Fair
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTilt only
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInternal
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
901
  • Unknown
  • 74" Multi Purpose bucket
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNo cutting edge installed
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
general condition
300
  • YesPSR report attached
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
tires
  • No
  • Overall 25% service life remaining
  • 405/ 70 R 18
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDunlop25NoNoNo
Left RearDunlop25NoNoNo
Right FrontDunlop25NoNoNo
Right RearDunlop25NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering