Caterpillar 906M

Caterpillar 906M

Price
67,500 USD
Year
2017
Working hours
1765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 906M
CategoryWheel Loaders
Serial NumberH6601538
Unit NumberW69692
Catalog NumberCU4543456
Manufacturing Year2017
Hours1765 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 67,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional Information1764 GD 7/10/20
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
BLIND, REAR
CAB, DELUXE, SINGLE BRAKE
CPLR, VERT, STD FLOW
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
HEATER, ENGINE COOLANT, 120V
JOYSTICK,E/H,TANDEM VALVE
LIGHTS, ROADING RH DRIVE DIP
PRECLEANER
SEAT BELT, RETRACTABLE 2"
SECURITY SYSTEM, NONE
SOUND SUPPRESSION, STANDARD
TIRES, 340/80 R18, MX, XMCL
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO
PRODUCT LINK, CELLULAR, PL240
LIGHTS, STD, HALOGEN
Features
Accessories
ENGINEENGINE
Additional Information1764 GD 7/10/20
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
BLIND, REAR
CAB, DELUXE, SINGLE BRAKE
CPLR, VERT, STD FLOW
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
HEATER, ENGINE COOLANT, 120V
JOYSTICK,E/H,TANDEM VALVE
LIGHTS, ROADING RH DRIVE DIP
PRECLEANER
SEAT BELT, RETRACTABLE 2"
SECURITY SYSTEM, NONE
SOUND SUPPRESSION, STANDARD
TIRES, 340/80 R18, MX, XMCL
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO
PRODUCT LINK, CELLULAR, PL240
LIGHTS, STD, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources