Quick Search

Caterpillar 906M

Caterpillar 906M

Price
US$ 115,900
Year
2022
Working hours
653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 906M
CategoryWheel Loaders
Serial NumberH6605276
Unit NumberBCP00669
Catalog Number10030978
Year2022
Hours653 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax115,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPRECLEANER
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
ENGINE, 55KW, C3.3B, T4F, HRC
TRANS 22 MPH DIFF LOCK E/H
JOYSTICK,E/H,TANDEM VALVE
CAB, DELUXE, SINGLE BRAKE
FEATURE PACKAGE, LOAD/ROAD
ANTIFREEZE, -36C (-32F)
TIRES, 340/80 R18,FS,DURAFORCE
HARNESS, WIRING, WT, VERTICAL
CPLR, VERT, STD FLOW
PACKING, LAST MILE PROGRAM
HYDRAULIC OIL, STANDARD
LIGHTS, STD, HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
HEATER, ENGINE COOLANT, 120V
STANDARD RADIO (12V)
INSTRUCTIONS, ANSI
SECURITY SYSTEM, NONE
SOUND SUPPRESSION, STANDARD
SEAT, DELUXE
VALVE, DRAIN, ECO
FAN, COOLING, ON DEMAND
PRODUCT LINK, CELLULAR PL243
PRICED 03/07/23 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering