Quick Search

Caterpillar 906M

Caterpillar 906M

Price
$56,000
Year
2019
Working hours
5,102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Ohio CAT - Cleveland
Zanesville, OH
+1 330 244 2465 x2465
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 906M
CategoryWheel Loaders
Serial NumberH6604085
Unit NumberUC80633
Catalog Number4848446
Year2019
Hours5,102 h
CountryUnited States
LocationZanesville, OH
Pricing
Price Excluding Tax56,000 USD
Tax-
Price Including Tax-
Details
Additional informationI09
VALVE, DRAIN, ECO
FAN, COOLING, ON DEMAND
ENGINE, 55KW, C3.3B, T4F, HRC
AIR CONDITIONER, AND HEATER
SECURITY SYSTEM, NONE
JOYSTICK,E/H,TANDEM VALVE
FEATURE PACKAGE, BASIC
ALARM, BACK UP
LANE 3 ORDER
INSTRUCTIONS, ANSI
RUST PREVENTATIVE APPLICATOR
SOUND SUPPRESSION, STANDARD
SEAT, DELUXE
HYDRAULIC OIL, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
AIR INTAKE, STANDARD
SEAT BELT, RETRACTABLE 2"
HEATER, ENGINE COOLANT, 120V
PACK, ROLL ON/ROLL OFF BY SEA
ANTIFREEZE, -36C (-32F)
TRANS 12 MPH STD E/H
PRODUCT LINK, CELLULAR, PL240
CPLR, VERT, STD FLOW
CAB, COMFORT, SINGLE BRAKE
LIGHTS,ROADING,RH DIP,HALOGEN
LIGHTS, STD, HALOGEN
TIRES, 340/80 R18, MX, BIBLOAD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering