Quick Search

Caterpillar 906M

Caterpillar 906M

CAT Certified
Year
2020
Working hours
582 h
Videos of Caterpillar 906M
Videos of Caterpillar 906M
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 906M
CategoryWheel Loaders
Serial NumberK5601431
Unit Number2CR8381
Catalog Number10045435
Year2020
Hours582 h
CountryUnited States
LocationOlathe, United States
Pricing
Price Excluding Tax103,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
HeaterHeater
Additional information.
- CAT CERTIFIED USED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR INTAKE, STANDARD
ANTIFREEZE, -36C (-32F)
CAB, DELUXE, SINGLE BRAKE
CPLR HPL-ISO,STD FLOW
ENGINE, 55KW, C3.3B, STAGE 5
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, BASIC
GUARD, HORIZONTAL COUPLER
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ISO
JOYSTICK,E/H,PARALLEL VALVE
LIGHTS, CAB, WORKING LED
LIGHTS, ROADING RH DRIVE DIP
Operator's Manual
PREP PACKAGE, TUV, 20 KPH
PRODUCT LINK, CELLULAR PL243
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SEAT, DELUXE
SECURITY SYSTEM, MACHINE
SOUND CERTIFICATION, 906 / 907
SOUND SUPPRESSION (LOW)
TIRES, 405/70 R18 SPT9
TRANS 12 MPH DIFF LOCK E/H
VALVE, DRAIN, ECO
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLEFT REAR FENDER SLIGHTLY DAMAGED - GOOD FOR AGE AND HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
300
  • Yes
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • Yes
  • Good
tires
  • 75%
  • 405/70R18
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDUNLOP SP T919/3276YesNo
Left RearDUNLOP SP T919/3276NoNo
Right FrontDUNLOP SP T919/3276NoYes
Right RearDUNLOP SP T918/3272NoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering